Quiet operation and low-profile design
Absolutely lubrication-free
Toothed belt with spring pretension
Torsionally stable anodised aluminium profile
Variable stroke lengths (up to 500mm max.)
Loads up to 20N
Part number | A | Al | H | E2 | E3 | l | R | f | lt | sg | ha | hc | lz | l2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-0630-02-E-60-L (1) | 54 | 60 | 31 | 45 | 51 | 144 | 30 | 3 | 42 | M4 | 14 | 22.5 | 22 | 20 | 6 | 2,493.58 NOK |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Part number | X | E | AP | Lp | dp | n | nb | nw | nh | T1 | T2 | d |
---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | –1,0 | ±0,25 | ±0,25 | |||||||||
ZLW-0630-02-E-60-L (1) | variabel | 40 | 52 | 15 | 5.5 | 5.2 | 9.5 | 4.3 | 7 | 20 | 21 | 3 |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Part number | A | Al | H | E2 | E3 | l | R | f | lt | sg | ha | hc | lz | l2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZLW-1040-02-E-100-L (1) | 74 | 100 | 45 | 60 | 87 | 204 | 40 | 1 | 52 | M6 | 22 | 22.5 | 27 | 20 | 10 | 3,862.23 NOK |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Part number | X | E | AP | Lp | dp | n | nb | nw | T1 | T2 | d |
---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | –1,0 | ±0,25 | ±0,25 | ||||||||
ZLW-1040-02-E-100-L (1) | variabel | 60 | 78 | 40 | 6.4 | 5.2 | 9.5 | 15.5 | 36 | 26.5 | 5 |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable