Onboard plain bearings
- Manufactured as a standard or custom-made part
- Lighter than metal bearings
- Prevent noise
Reduce costs by 40%
Reduce weight by 80%
100% less maintenance and lubrication
Individual custom-made products
Predictable service life
Resistant to dirt
Especially durable
iglidur® bearings are used in, e.g. door and multiple-joint hinges, as they are corrosion-free, compensate tolerances, are suitable for e-coating and run silently.
iglidur® bearings are resistant to transmission oil, noise-dampening and avoid contact corrosion. Therefore, they have been used in shift forks and outer operational applications for many years.
e-chains® are characterised by low weight and long service life. They are ideal for guiding cables in sliding doors and tailgates.
e-chains® are ideal for protecting very stressed cables in the automotive production and can be tailored individually to your application.
All products are checked in the igus® test laboratory, the largest in the industry, under real conditions with regard to wear and durability. Therefore, their service life can be precisely predicted. Upon request, igus® carries out customer tests so as to check the use of the products under totally individual conditions.
In the context of the campaign iglidur® on tour, this Smart was equipped with 56 iglidur® bearings and was driven around the world. This project does not only show how well the igus® bearings perform, but also how the material serves a variety of purposes.
You have questions or require information on using igus® products for the areas onboard or automotive production? Our experts are always happy to help you.