My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+49 9006 1100

Solutions for the cement industry

In the building materials industry, the cement industry plays an important part while acting as a successful driver in the entire building sector. In the modern industrial society, cement is indispensable as a part of concrete. Without cement as a binding agent, long-lasting industrial, residential and office buildings as well as resilient infrastructures would not be built. Low maintenance times and the material's high durability play an important part in the manufacturing of cement in cement plants. Specially developed high-performance polymers enable the use of igus e-chains in nearly all areas. No matter what the requirements are: with igus you always provide the optimal solution, as our materials do without steel or similar metals.The benefits at a glance:

  • Cost-effective, modular design
  • Durability with low maintenance
  • Resistant to dirt, chemicals and high temperatures
  • Very lightweight with high stability
  • Corrosion-free
  • TÜV tested


Get in touch with us now

Products for use in cement plants

Motor cables chainflex®  
Motor cables chainflex

  • Bending radii up to 5xd
  • Overall shield with optimised braid angle
  • Jacket materials: PVC, iguPUR, PUR or TPE


Buy motor cables chainflex

Data cables chainflex®  
Data cables chainflex

  • Bending radii up to 6,8xd
  • Jacket materials: PVC, PUR or TPE
  • Flame-retardant and oil-resistant


Buy data cables chainflex

Control cables chainflex®  
Control cables chainflex

  • Bending radii up to 4xd
  • Shielded / unshielded
  • Jacket materials: PVC, iguPUR, PUR or TPE


Buy control cables chainflex

Fibre optic cables (FOC) chainflex®  
Fibre optic cables chainflex

  • Bending radii up to 5xd
  • Jacket materials: PVC, PUR or TPE
  • For use at high speeds


Buy fibre optic cables chainflex

Ready-to-connect energy chains readychain®  
Ready-to-connect energy chains readychain

  • Harnessing time is reduced by up to 95%
  • Reduction in manufacturing costs
  • Minimal amount of logistics work


Ready-to-install harnessed systems

Energy chains by igus  
Energy chains

  • Increase service life for cables
  • Very lightweight, highly stable and providing a long service life
  • Reduce downtime


Energy chains within 24hrs from stock

Application examples of our customers

Aggressive environment

This application works despite harsh ambient conditions. Highest temperatures, rust, dust or moisture do not affect the e-chains from igus in any way. They ensure reliable and space-saving guidance of the cables over the entire length of the facility.


Porous concrete hardening

Travel of 50 metres

A concrete container is being moved over a length of 50 metres within a production hall. The challenges arise from the building material which, depending on the given state, generates dust or moisture. e-chains successfully replace conductor rails, which always caused short circuits.


Insensitive to dust and moisture

No more downtime

A concrete plant cannot afford machine downtime, as immense costs arise until the machine is repaired. Such situations can be remedied with control cables by chainflex, which significantly increase service life.


Manufacturing of concrete

Tested for use in the real world

The largest test lab for moving cables on 2,750m2

 

The media resistance of e-chains and cables is tested.

 

Further information