Hydraulic and pneumatic components give machinery and equipment power, precision, speed and dynamics. Demands on the equipment and corresponding components installed are incredibly high! The range of uses for iglidur plain bearings, igubal spherical bearings and drylin linear guides or lead screws in fluid engineering is constantly increasing. They are also proving their worth in fittings and valves. From linear movements through to rotating applications, they provide high wear abrasion plus chemical and temperature resistance as well as freedom from maintenance in dry operations.
▲ Tech up
Up to 2.5 times greater efficiency due to optimum thread angle
Up to 30% longer service life thanks to thread symmetry
Cost-effective alternative to ball screws
▲ Tech up
Wear-resistant
FDA and EU10/2011-compliant
Simple coating and protection of metallic surfaces in particularly small installation spaces
▲ Tech up
Extremely wear-resistant material for continuous operation
Very low coefficient of friction
Cost-effective and maintenance-free
Higher running performance than iglidur J
Curious about more innovations?Find the innovation overview and the virtual trade show stand here
iglidur X plain bearings can be found in virtually all flange ball valves and flanged ball compact valves made by Pister Kugelhähne GmbH. The decisive factors for the choice of plain bearings made of high-performance polymers were their chemical resistance and availability in small quantities. The iglidur X material can be deployed at temperatures between -100°C and 315°C.
This valve with iglidur plain bearings is deployed in a machine that fills packages of ice cream with fruit pieces. It is vital for the fully automated process to function reliably. Since iglidur plain bearings have been deployed as support and guide rings, there have been no more jammed pistons. In addition, plain bearings are suitable for use in the food industry.
The advantages of iglidur RN37, cost efficiency, freedom from lubrication, low wear and durability are successfully used in the wastewater pumps for washing machines by a well-known manufacturer.
Requirements:
Quiet operation, freedom from lubrication and cost efficiency are three advantages of iglidur plain bearings in circulating pumps for heaters.
LEWA uses igus plain bearings made of iglidur X material for its Ecoflow dosing pump. These are installed in the pump's engine where their properties ensure that wear to the piston rod bolt is kept to a minimum.
iglidur plain bearings contain solid lubricants, which make them self-lubricating and maintenance-free. This reduces maintenance costs and ensures that stop valves, for example, function reliably over their long service life. The application uses a dryspin trapezoidal lead screw and ‑lead screw nut for the valve actuator, iglidur plain bearings for the dosing valve and an iglidur piston ring on the piston rod.
See for yourself the quality of our products. The iglidur improves sample box contains:
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h