Solid polymer design
Low weight
cost effective
Corrosion resistant
Available accessories (hand wheel, cursor ...)
L max.: |
|
Select the installation size of the spindle-lift table.
Order no. | Max. stroke length [mm] | Weight [kg] | Additional per 1000 mm [kg] | A | Al | H | E1 | E2 | E3 | l | R | f | Individual price for base stroke 100 mm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SHTP-01-12-AWM (1) | 500 | 0.35 | 0.011 | 85 | 30 | 36 | 70 | 70 | 0 | 90 | 42 | 2 | 1,645.85 NOK | |
SHTP-02-12-AWM | 500 | 0.35 | 0.011 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | 1,250.84 NOK | |
SHTP-01-12-SWM (1) | 500 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | Upon request | |||
SHTP-02-12-SWM | 500 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | Upon request | |||
SHTP-01-12-EWM (1) | 500 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | 2,613.50 NOK | |||
SHTP-02-12-EWM | 500 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | 2,218.45 NOK | |||
SHTP-01-12-CWM (1) | 500 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | Upon request | |||
SHTP-02-12-CWM | 500 | 85 | 30 | 36 | 70 | 73 | 0 | 90 | 42 | 2 | Upon request |
(1) Liners and trapezoidal leadscrew nut made of iglidur® J
Order no. | lt | tk | ts | s | sg | d | T | l2 | d2* | ha | H1 | Max. stat. load capacity | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
standard | axial [N] | radial [N] | |||||||||||
SHTP-01-12-AWM (1) | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-02-12-AWM | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-01-12-SWM (1) | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-02-12-SWM | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-01-12-EWM (1) | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-02-12-EWM | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-01-12-CWM (1) | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 | |
SHTP-02-12-CWM | 30 | 10 | 6.6 | 6.3 | M6 | 12 | 17 | TR10x2 | 18 | 32 | 200 | 400 |
*Standard designs without machined spindle end
(1) Liners and trapezoidal leadscrew nut made of iglidur® J