Ready-to-connect drylin® linear units

Ready-to-connect linear units for your stepper motor type NEMA 23

  1. stepper motor(optional)
  2. Motor flange and coupling
  3. Trapezoidal thread 10 x 2, 10 x 3 Steep thread 10 x 12, 10 x 50
  4. lead screw nut and linear bearing made from iglidur® J, lubrication-free
  5. Ball bearing
Actuator
Actuator

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

Benefits

  • Threaded drive spindle mounted with ball bearing
  • Pitch 2 mm, 3 mm, 12 mm or 50 mm per revolution
  • Compact design, low weight, high stability
  • Available ready for installation with motor flange and coupling
  • Optionally with adjustable linear bearings and clearance-free preloaded slides
  • In addition to the standard right-hand spindle, a left-hand or reverse spindle can also be used
Drawing SAW
Drawing SAW
Drawing SAW
Drawing SAW
Optional: Housing bearing with turn-to-fit function

Additional information Motors:

motors
NEMA sizeFlange width (b)Hole spacing (a)
82016
112823
143526
174231
2356.4047.14
348669.50

ASI Automatikk AS Distributor+47 9006 1100