My contact person
ASI Automatikk AS

Ingvald Ludvigsens gate 23

3027 Drammen

+47 9006 1100

First Hygienic Design e-chain®

... Hygienic Design ...

Hygenic Design e-chain®  

The world's first plastic e-chain® designed according to "Hygienic Design" guidelines. Due to the open design, the chain is very easy to clean, while rounded corners and the absence of threaded connections prevent open spaces and therefore space for germs to remain. The blue material, which is typical of plastic elements in the food industry, is also highly resistant to aggressive cleaning agents and chemicals.

Easy to clean

Open design

Rounded edges means that there are no dead spaces

No "material on material"

No threaded connections

Highly resistant to cleaning agents and chemicals


Typical application areas:Packaging, food and beverage/filling machines; wherever hygiene requirements are very high and cables and hoses have to be guided safely and securely

Rounded edges

Hygienic e-chain®: Rounded edges  

Wide gaps

Hygienic e-chain®: Wide gaps  

No "material on material"

Hygienic e-chain®: No  

Easy to clean

Easy to clean  

The igus® Hygienic Design e-chain® will be available with a choice between two inner heights and 4 inner widths for each of these heights. The up to five fixed interior segments are thus possible for both sizes. This means that cables and hoses can be laid completely separately from each other and yet still have sufficient gaps for cleaning purposes.

TH3.25.Bi/26.R.0

Bi=1/26  
Bi=1/26
Bi=2/26  
Bi=2/26
Bi=3/26  
Bi=3/26
Bi=4/26  
Bi=4/26
Bi=5/26  
Bi=5/26

TH3.45.Bi/20.R.0

Bi=1/20  
Bi=1/20
Bi=2/20  
Bi=2/20
Bi=3/20  
Bi=3/20
Bi=4/20  
Bi=4/20
Bi=5/20  
Bi=5/20
Delivery program:

Part No. Inner height
hi[mm]
Outer height
ha[mm]
Chamber width
A [mm]
Chamber width
A [mm]
Outer width
Ba[mm]
Bend radius
R
 
TH3.25.1/26.070.0 25,5 35 31,5 Bi + 16 070  Request
TH3.25.2/26.070.0 25,5 35 26 Bi + 16 070  Request
TH3.25.3/26.070.0 25,5 35 26 20,5 Bi + 16 070  Request
TH3.25.4/26.070.0 25,5 35 26 20,5 Bi + 16 070  Request
TH3.25.5/26.070.0 25,5 35 26 20,5 Bi + 16 070  Request
TH3.45.1/20.090.0 45 57 20 Bi + 20 070  Request
TH3.45.2/20.090.0 45 57 20 Bi + 20 090  Request
TH3.45.3/20.090.0 45 57 20 Bi + 20 090  Request
TH3.45.4/20.090.0 45 57 20 Bi + 20 090  Request
TH3.45.5/20.090.0 45 57 20 Bi + 20 090  Request

MULTIVAC thermoforming packaging machines  

The Hygienic Design version of the energy supply chain is used for all types of MULTIVAC thermoforming packaging machines. At this year's FACHPACK fair, the R 081 thermoforming packaging machine has been fitted with this energy supply chain. The continually increasing hygiene requirements in the food, medical and pharmaceutical industries are being taken into account with the consistently pursued MULTIVAC Hygienic DesignTM.

Delivery times  
Delivery times

On request

Further information:

Autumn News 2016

What did you think of this news item? Was it innovative and interesting?