My contact person
ASI Automatikk AS

Ingvald Ludvigsens gate 23

3027 Drammen

Fon +47 9006 1100

Fax

iglidur® Snap-On

The new solution for all applications in stamped sheet metal retainers:

iglidur® Clip On's are frequently used in seat and convertible top systems and multi-joint hinges. iglidur® clip-on bearings facilitate captive assembly even in punched sheetmetal / steering arms with limited fine blanking content.

Compensation of axial clearance

Loss secure pre-assembly possible

Electrically conductive materials are optionally available

Pressure-resistant materials until 80 MPa


The Clip On bearings can also be produced from electrically conducting iglidur® RN89, thus permitting e-coating.

 

The disc is snap on to the flange bushing with undercuts.

 
 
 

Order number:  
Snap-On  Inquiry
   


Hint: For the dimensioning of each sheet solution the exactly plate thickness tolerance + instructions for punching burr is needed.