Change Language :
No more turning and yet always metering with maximum precision - the AXIS 50.1 W manure spreader can fulfil these requirements. igubal® clevis joints made of high-performance plastic are combined with a KMF hydraulic cylinder in the boundary spreading unit. A dynamic test over 2 x 100 hours at -20°C and a block load of 4,000 N reflects a service life of over 10 years. This is emphasised by the vibration-damping specification and the high load capacity of the clevis joint.