Ingvald Ludvigsens gate 23
3027 Drammen
Fon +47 9006 1100
Fax
Aluminium, hard-anodised, suitable for unsupported applications, robust, corrosion-resistant, light
Aluminium, hard anodised
Double rail, square, hard-anodised aluminium
Round, aluminium hard anodised
Single rail, round, hard-anodised aluminium
High profile rail, square, hard-anodised aluminium
Linear guide system – extremely lightweight and strong
Assembled guide carriage, round
Mono-slide carriage, anodised aluminium
Hybrid carriages for lateral installation
Carriage for camera slider, square (installation size 6)
Carriage for camera slider, round (installation sizes 10, 16, 20)
Carriage for camera slider with adjustable bearing clearance
Linear guide system – extremely lightweight and strong
adjustable bearing clearance
Torque resistant, very light
Round, zinc die-casting
Hybrid roller bearing with a plain bearing-supported plastic roller
Hybrid bearing made from stainless steel with single roller
Round, of zinc die-casting, with spring pretension
Round, made of aluminium, liner material iglidur® J with spring pretension
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h