- For maximum voltages and outputs
- Outer jacket: igupren
- Overall shield
- Flame retardant
- Silicone-free
- UV resistance: High
- Oil-resistant according to DIN EN 60811-2-1
- chainflex® class: 6.6.3.1
chainflex® motor cable CFCRANE
chainflex® motor cable CFCRANE
Typical application areas
- For maximum voltage and outputs
- Almost unlimited resistance to oil
- Indoor and outdoor applications, UV resistant
- Unsupported and gliding travel distances up to 400 m and more
- Crane applications, conveyer technology
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® Guarantee
Double strokes* | 5 million | 7.5 million | 10 million | ||||
---|---|---|---|---|---|---|---|
Temperature, | v max. [m/s] | a. max. | Travel distance | R min. [factor x d] | R min. [factor x d] | R min. [factor x d] | |
from/to [°C] | unsupported | gliding | [m/s2] | [m] | |||
-20 / -10 | 12.5 | 13.5 | 14.5 | ||||
-10 / +70 | 10 | 6 | 50 | > 400 | 10 | 11 | 12 |
+70 / +80 | 12.5 | 13.5 | 14.5 |
Certificates and standards
General properties
Number of cores and conductor nominal cross section | ||
Copper index kg/km | ||
core group 1 Number of cores & nom. cross section |
Dimensions
Outer diameter (d) max. mm | ||
Weight per km |
Dynamic information
Min. bend radius, e-chain (factor) | ||
Min. bend radius, e-chain | ||
Min. bend radius, flexibel (factor) | ||
Min. bend radius, flexible | ||
Min. bend radius, fixed (factor) | ||
Min. bend radius, fixed | ||
Temperature e-chain® | ||
Temperature, flexible | ||
Temperature, fixed | ||
v max. unsupported | ||
v max. gliding | ||
a max. | ||
Class travel length | ||
Class torsion |
Cable structure
Conductor | ||
Core insulation | ||
Overall shield | ||
Outer jacket |
Electrical information
Nominal Voltage | ||
Testing voltage |
Properties and approvals
UV resistance | ||
Oil resistance | ||
Silicone-free | ||
REACH | ||
Lead free | ||
CE | ||
UL verified | ||
Flame retardant | ||
UKCA |

individual cable configurator
Here, individual cables in lengths from 1,000 m can be ordered at the current daily price within 3 minutes.
igus-icon-3arrow
Service life predictor for cables
The parameters of travel, bend radius and acceleration will give you the service life expectancy of the chainflex® cable.
igus-icon-3arrow
Product finder for cables
The product finder provides you with a quick overview of all possible chainflex® cables for your application.
igus-icon-3arrow
Copper surcharge calculator
Calculate the current copper surcharge for your price calculation here.
igus-icon-3arrow
Overstock sale cables
Various cable types and lengths available as residual stocks at attractive conditions.
igus-icon-3arrowOther Solutions
chainflex® motor cable CFCRANE PUR
CFCRANE.PUR.350.01.6/10KV
For extreme stresses and performances, PUR outer jacket, shielded, resistant to oil and coolant, notch-proof, resistant to hydrolysis and microbes, free of PVC and halogen
NOK 495.77/m
igus-icon-lieferzeit-dot
ready for shipping in 24 - 48 hours