igusigus-icon-cart(0)
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

chainflex® motor cable, CFPE

CFPE.100.01 product image
igus-icon-lupe
1. Pressure-extruded, flame-retardant TPE mixture 2. Pressure-extruded TPE mixture 3. High tensile strength special conductor
igus-icon-lupe
play iconCFPE.100.01 video
igus-icon-lupe
1 of 3
CFPE.100.01 product image
1. Pressure-extruded, flame-retardant TPE mixture 2. Pressure-extruded TPE mixture 3. High tensile strength special conductor
CFPE.100.01 video
  • For extremely heavy duty applications
  • Outer jacket: TPE
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • chainflex® class: 6.6.4.2
chainflex® CASE available
chainflex® CASE available
NOK 299.29 / Pc.
igus-icon-lieferzeit-dot
ready for shipping in 24 - 48 hours
Unsure whether it fits?

Other Solutions

chainflex® motor cable CF885.PE, lead screw cable/single core

chainflex® motor cable CF885.PE, lead screw cable/single core

CF885.PE.25.01

For flexible stressing capacity, PVC outer jacket, flame-retardant
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 - 48 hours

Shopping at igus®