igusigus-icon-cart(0)
Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

chainflex® motor cable CFROBOT

CFROBOT.035 product image
igus-icon-lupe
1. Pressure-extruded, flame-retardant TPE mixture 2. Extremely high tensile strength winding made of tinned copper wires 3. Sliding PTFE foil 4. Cotton yarn over the core and under the overall shield 5. Mechanically high-quality TPE mixture 6. Braided conductor in especially flexurally strong version made of bare copper wires
igus-icon-lupe
CFROBOT.035 product image
igus-icon-lupe
play iconCFROBOT.035 video
igus-icon-lupe
1 of 4
chainflex® motor cable CFROBOT
1. Pressure-extruded, flame-retardant TPE mixture 2. Extremely high tensile strength winding made of tinned copper wires 3. Sliding PTFE foil 4. Cotton yarn over the core and under the overall shield 5. Mechanically high-quality TPE mixture 6. Braided conductor in especially flexurally strong version made of bare copper wires
chainflex® motor cable CFROBOT
chainflex® motor cable CFROBOT
igus-icon-arrow-left
igus-icon-arrow-right
  • For twistable applications
  • Outer jacket: TPE
  • Overall shield
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • PVC-free
  • chainflex® class: 6.1.4.3
chainflex® CASE available
chainflex® CASE available
NOK 299.29 / Pc.
igus-icon-lieferzeit-dot
ready for shipping in 24 - 48 hours
Unsure whether it fits?

Shopping at igus®