igubal® in-line ball and socket joint
igubal® in-line ball and socket joints are insensitive to dirt and dust.
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
In standard in-line ball and socket joints, the spherical cap is made from iglidur® W300 material, which is known for its low coefficients of friction during dry operation and extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
- Connection for rotating and pivoting movements
- Lightweight
- Easy and quick assembly
- Vibration dampening
- Insensitive to dirt and dust
You will find plenty of additional application areas at our [Link id="9"]