igubal® spherical ball WEM
Every single iglidur® material has its own special properties, which determine its suitability for specific applications and requirements.
The iglidur® W300 material gives excellent wear resistance, even in abrasive environments or when used with rough shafts. Of all iglidur® materials, iglidur® W300 is the most resistant to these external conditions.
Material properties- For especially long service life
- Low coefficient of friction
- Extremely high wear resistance
- Also suitable for soft shafts
- Dirt-resistant
Typical application areas- Plant construction
- Model making
- Furniture/Industrial design
- You will find plenty of additional application areas at our [Link id="9"]
When to use it?- If you need maintenance-free materials
- When dimensional series E components are to be fitted
- If high compressive strength is required
- If high flexibility is required
| When not to use it?- If temperatures are higher than +90 °C
- If diameters above 30 mm are required
- If rotation speeds higher than 0.5 m/s are required
[Link id="11"] |
Tolerances
Maintenance-free igubal® spherical balls are designed with a tolerance of the inner diameter of E10. The shaft tolerance should be between h6 and h9. Unless stated otherwise, all tolerance values are treated according to DIN ISO 2768-m