readycable® harnessed cables to SEW standard are drive cables developed especially for use in energy chains for moving applications. This means that they have a particularly long service life, are completely dependable and safeguarded by a 36-month guarantee. The products based on the tried and tested chainflex® cables from igus® are put through their paces under real-life conditions in igus®'s in-house laboratory. More than 4000 harnessed cables, such as encoder cables, servo cables, motor cables, data cables that meet a large number of approval and conformity standards, such as UL, CSA, CE or DESINA, can be found in our online shop. The harnessed readycable® drive cables can be tailored to the nearest centimetre and are delivered with no extra surcharges for cutting or small quantities.