drylin® telescopic rails

drylin® NT telescopic rails

Completely lubrication-free linear extendables in stroke lengths from 100mm to 600mm. The telescopic rails consists of anodised aluminium guide rails and a sliding block of the tried-and-tested iglidur® material. iglidur tribopolymers enable a dry operation in every application due to their compounded solid lubricants. One benefit of the telescopic rails - in addition to being maintenance-free - is that they can be safely used in clean hygienic environments. No oil or grease can be transferred to other products, clothing or persons. Even applications in cleanroom sluices have already been implemented with the help of telescopic rails. But the dry run also has its advantages in dirty environments. Dirt particles do not get stuck in the guide and are not compacted into a sticky mass. Optionally, all telescopic rails can be delivered with a grid in the start-middle-end position. Requirements by individually positioned indexing positions can be met with telescopic rails.
Telescopic rail

Features

Robust plastic/aluminium version

Lightweight

Cost-effective

Corrosion-free

NT-35-L


Total extension NT-35-"L"

NT-60-"L"

Total extension NT-60-"L"

NT-35-"L"-"L+20"


Over-extension NT-35-"L"-"L+20"

NT-60-"L"-"L+20"

Over-extension NT-60-"L"-"Lmax.+20"

NT-35-"L"-"B"

Partial extension NT-35-"L"-"B"

NT-60-"L"-"B"

Partial extension NT-60-"L"-"B"

Recommendation: The calculated Fmax facilitates an easy manual operation. Higher loads can be carried by the system, but then a higher driving power is required.

Product range

Dimensions [mm]

part number b H L. min. L. max.
ready for shipping in 3-4 working days NT-35-150 35 19 150 150 500.59 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-35-200 35 19 200 200 539.59 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-35-300 35 19 300 300 617.81 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-200 60 24 200 200 1,228.64 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-300 60 24 300 300 1,461.53 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-400 60 24 400 400 1,694.39 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-AR-200 60 24 200 200 1,322.11 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-AR-300 60 24 300 300 1,601.45 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-AR-400 60 24 400 400 1,880.78 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-35-AR-150 524.10 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-35-AR-200 571.07 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-35-AR-300 665.06 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-600 2,160.01 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-890 2,835.21 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-AR-600 2,439.55 NOK Add to shopping cart
ready for shipping in 3-4 working days NT-60-AR-890 3,249.82 NOK Add to shopping cart
Delivery time on request NT-35-P-HD Upon request Add to shopping cart
Delivery time on request NT-35-P Upon request Add to shopping cart
Delivery time on request NT-35-P-AR Upon request Add to shopping cart
ready for shipping in 48 hours NTKA-35 43.58 NOK Add to shopping cart
ready for shipping in 4 weeks NTKA-60 113.30 NOK Add to shopping cart
ready for shipping in 48 hours NTKB-35 54.47 NOK Add to shopping cart
ready for shipping in 48 hours NTKB-60 139.44 NOK Add to shopping cart
Delivery time on request NT-35-4 Upon request Add to shopping cart
Delivery time on request NT-35-4-AR Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

ready for shipping in 4 weeks
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH