drylin® T - Technical data

drylin® T
drylin® T
drylin® - Technical data
glide bar
MaterialAluminium, extruded section
MaterialAlMgSi0.5
coatingHard-anodised aluminium, 50µm
Hardness500 HV
Sliding carriage
Base structureAluminium, extruded section
MaterialAlMgSi0.5
coatingAnodised, E6/EV1
Sliding elementsMaintenance-free plain bearing material iglidur® J
Bolts, springsStainless steel
Lidplastic (TW-01/TWA-01), steel (TW-02)
Max. Surface Speed 15 m/s
Temperature range-40 °C to +90 °C
drylin_t_tech_dat_2
drylin_t_tech_dat_2
  • Due to low inertia and the absence of rolling components, high accelerations and - in the short term - extreme speeds of up to 30 m/s are possible
  • drylin® T linear guideways run dry and are therefore insensitive to dirt. Dirt particles cannot become embedded in lubricants
  • Particularly suitable for use in food, medical and clean room technology, as no lubricants are released into the environment
  • The corrosion resistance allows the drylin® T linear guideways to be used under water
  • Easy high-pressure cleaning
  • Low vibration and very quiet
  • The pairing of the sliding partners anodised aluminium and iglidur® J has a particularly low breakaway torque
  • drylin® T can be combined and interchanged with standard linear ball bearing guides
  • Please note that this is a technical surface. Depending on the coating thickness, optical colour variations cannot be avoided

drylin® T - permissible load capacity, static

drylin_t_tech_dat_3
drylin_t_tech_dat_3
TypeC0Y [kN]C0(-Y) [kN]C0Z [kN]M0X [Nm]M0Y [Nm]M0Z [Nm]
04-070.20.20.11.20.60.6
04-09 0.480.480.243.41.81.8
04-120.960.960.489.24.44.4
04-151.41.40.71788
01-15442322525
01-207.47.43.7854545
01-25101051256565
01-3014147200100100
drylin® T - permissible load capacity, dynamic
drylin_t_tech_dat_4
drylin_t_tech_dat_4

ASI Automatikk AS Distributor+47 9006 1100