Change Language :

Our lubrication-free drylin linear systems use dry operation, which makes them maintenance-free and resistant to external influences. In addition, they run especially quietly thanks to the materials used and the special design involved. You can easily calculate the service life online in just a few steps. Thanks to the personal choice of high-quality single parts, every linear system can be adapted to individual needs. Switching to a sliding system can reduce running operating costs and greatly improve technology, resulting in smooth operation and long service life.
drylin telescopic rails withstand high temperatures, strong vibrations and more
Even in sand, swarf and dust, drylin linear guides can be used
Corrosion-free and media-resistant, for use under water
Around four times quieter than equivalent metal linear bearings
Up to 75% lighter thanks to high-performance polymers
All systems operate without additional lubrication and are therefore very clean

Here you will find comprehensive answers to these and many other questions. Find out everything you need to know about our linear technology.