Change Language :
The products in the triflex R range are specially designed for demanding multi-axis robots. Due to their three-dimensional mobility, the product range is also often used as a problem solver outside of robotics. The five versions of the triflex R energy chains (TRE, TRXE, TRC, TRCF, TRL and TRLF) feature high tensile strength absorption and remarkable flexibility. A twist of around ± 10° per chain link in the longitudinal axis is possible. Compared to a cable protective hose, the three-dimensional triflex R chains offer a clearly defined bend radius, which significantly increases the service life of the guided cables and hoses.
triflex R is derived from the triple, flexible energy chain (triflex) and the R stands for the round shape of all 5 versions.