triflex® R TRC series

  • Energy tube
  • Enclosed design
  • Maximum swarf protection for cables
  • Bend radius R: 50 - 182mm
Product description
Flexible in any direction - high degree of flexibility for complex movements, even robot axis 6. Rotation of approx. ± 10° per chain link possible in the longitudinal axis. This facilitates cable guidance around difficult geometric structures
High tensile force absorption due to the special "trailer design" (=ball/cup system), means smooth movements on all axes with a tested tensile strength of up to 100N
Outstanding mechanical specifications - impact proof, dirt-repellent, robust, abrasion-resistant and swarf-resistant. Slides over edges while protecting cables due to smooth outer and inner contours. Tested for more than 1 million cycles in the igus® laboratory
Small bend radius and pitch - for space-saving installation
Easy to lengthen and shorten - one injection-moulded component, requiring little effort to assemble. No supporting elements (e.g. steel cables, spring mechanisms, etc.) necessary along the direction of tensile force
Extremely strong - due to stop-dogs on the outside, precise stops-dogs for radius and torsion
triflex® R set - compact universal module for all movements of the robot, is mounted on existing fastening points
Set-up times minimised due to very easy connection to your machine and comprehensive accessories
Still available for special applications: fibre-rod modules, universal mounting kits and FlexBar
 
When to use TRC series:
  • If a secure energy supply is required for multi-axis movements
  • If high torsion resistance is required
  • If the system needs to be easy to lengthen and shorten
  • If a small bend radius is required
  • If high tensile strength absorption is important
  • If a smooth and robust outer contour is required to avoid snagging

 
When NOT to use TRC series:
  • For circular movements with high load,
     it is better to select a twisterchain®
  • If an easy-to-fill variant is required,
     it is better to use a triflex® R TRE
  • When a less expensive, less sophisticated multi-axis solution is required,
     we recommend the triflex® R TRL
Technical data
Accessories

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH