Change Language :

Select, click, control...
Traverse paths, positions, speeds, running times - simply defined with the new web-based control system for drylin® E linear systems from igus®.
All relevant documents - flyers and technical data, the latest firmware, operating instructions, CANopen Electronic Data Sheet, 2D and 3D drawings - can be found in the shop under Downloads for the respective product.
Using the intuitive browser interface, you can set the travel mode, positions, accelerations, speed and pause times of your linear axis in just a few minutes without any prior knowledge.
Test the user interface of the motor controller here using a simulated linear axis. Just as in this simulation, your input is transferred directly when using the real control system. There is no need for a separate transfer.
It's that simple: Under Driving profiles, you can configure up to eight lines and transfer the control system to the linear axis with one click. In the Mode field, use HOM to set the zero point or ABS to set the absolute position for the movement on the linear axis. Select the target by entering the position on the axis or by using the Teach function. Enter values for acceleration, speed and deceleration and, if necessary, a pause time. Under Next set, specify the number of the next travel profile.
12 - 24 VDC
12-48VDC
2-phase stepper motor bipolar (ST), direct current motor (DC), electronically commutated motor (EC)
7A
ST: 10A, DC: 14A, EC: 21A max. 2 sec depending on frequency of movement
max. 340W continuous
max. 200mA per output
24V DC/1A
Hall sensor (2 or 3 pole), encoder (line driver RS422 or single ended)
analogue feedback via analogue inputs
10 digital inputs, predefined function, selection NPN or PNP, built-in pull-down (PNP) and pull-up (NPN) resistors, short-circuit-proof, galvanically isolated, 5 - 24 VDC (external)
5 digital outputs, function predefined, PNP, built-in pull-down resistors, short-circuit-proof, galvanically isolated, 5 - 24 VDC (external)
2 analogue inputs, ±10 VDC signal (12 bit), 0-10 VDC signal (11 bit), 10 VDC power supply
CANopen (DS 402), Modbus TCP as gateway (CiA 309), Ethernet, bit coding, cycle/direction
Open loop with/without position monitoring, closed loop
Binary: 32 traverse positions Jog Teach: 8 traverse positions in combination with external jog mode
Clock/direction: Ext. Setpoint specification
EN 61000-6-2:2005, EN 61000-6-3:2007
-20 °C to +45 °C
≤ 90%, non-condensing
100°C
-40°C to +60°C
IP 30
Power unit temperature monitoring, current monitoring, undervoltage/overvoltage protection, tracking error detection, encoder monitoring
Screw assembly, top-hat (DIN) rail installation
124 x 31 x 139