My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100

drylin® Q square linear guides

The drylin® Q square guides ensure a linear, torque-resistant movement and are ideally suited for the unsupported application. Thanks to the hollow profile, feed-through of cables is possible. The user can choose between three installation sizes or three profile sizes and benefits from the five longitudinal grooves on the carriage for flexible attachment of components. A manual clamp is available as an option for the square guides. The drylin® Q carriages can also be used on identically dimensioned, standard machine construction profiles.
 

Products

Number of products: 17

drylin® Q square profile
  • Aluminium, hard-anodised, suitable for unsupported applications, robust, corrosion-resistant, light
  • Material: Aluminum, hard anodized
drylin® Q adjustable linear carriage
  • adjustable bearing clearance
  • Material sliding element iglidur® J
  • Material sliding element: iglidur® J

34.25 EUR/Pc.

To the product page
drylin® Q adjustable linear carriage, manual clamping
  • Adjustable bearing clearance with manual clamp
  • Material sliding element iglidur® J
  • Material sliding element: iglidur® J

44.88 EUR/Pc.

To the product page
drylin® Q linear plain bearing
  • Apply moments up to 3 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material: iglidur® J

12.08 EUR/Pc.

To the product page
drylin® Q shaft end support
  • Supports made from plastic
  • Material: plastics

11.33 EUR/Pc.

To the product page
drylin® Q end cap
  • Endcaps for square section rails
  • Material: plastics
drylin® Q pillow block
  • Closed anodised aluminium housing
  • Torque absorption of up to 5 Nm
  • Torque-resistant sliding element made of iglidur® J
  • Material sliding element: iglidur® J

36.66 EUR/Pc.

To the product page
drylin® Q pillow block, tandem
  • Enclosed anodised aluminium housing
  • Maximum moments up to 10 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J

67.82 EUR/Pc.

To the product page
drylin® Q linear plain bearing with round flange
  • Enclosed anodised aluminium housing
  • Maximum moments up to 5 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J

32.53 EUR/Pc.

To the product page
drylin® Q linear plain bearing with angular flange
  • Enclosed anodised aluminium housing
  • Maximum moments up to 5 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J

32.53 EUR/Pc.

To the product page
drylin® Q linear plain bearing with round flange, tandem
  • Enclosed anodised aluminium housing
  • Maximum moments up to 10 Nm
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J

40.47 EUR/Pc.

To the product page
drylin® Q linear plain bearing with angular flange, tandem
  • Enclosed anodised aluminium housing
  • Maximum moments up to 3 Nm (size 10) and up to 10 Nm (size 20)
  • Torque-resistant sliding elements made from iglidur® J
  • Material sliding element: iglidur® J

32.13 EUR/Pc.

To the product page