Change Language :

The new igubal heavy-duty spherical bearings have been developed for applications with high surface pressure. The bearings, which are based on the igutex TXH fibre composite material, are available with inner diameters of 30, 40, 50 and 60mm . In addition to a dynamic load capacity of up to 80MPa, they offer high resistance to wear and are free from corrosion and lubrication, which reduce maintenance and operating costs. Thanks to their vibration-dampening specifications and negative tests for the most harmful PFAS substances, the heavy-duty spherical bearings are an economical and long-lasting alternative to metallic high-load spherical bearings.

The igubal spherical insert bearings with integrated seal have been specifically developed for abrasive application conditions. A seal made of iglidur A160 on one or both sides effectively protects the moving contact area from sand, dust and other particles, thus reducing wear. In dirt tests with complete quartz-sand coverage, the solution achieved more than 200,000 cycles, while comparable bearings without a seal failed after only a few cycles.

With steel as a new housing material option, our metal rod ends are more resilient than ever before. Four iglidur materials, all common thread types and shaft diameters from 5-25mm: The combination of robust metal housing and lubrication-free plastic inner ring enables long-lasting, maintenance-free solutions - without any lubrication.
| Material | Area of use |
|---|---|
| iglidur J | High wear resistance |
| iglidur A181 | FDA and EU 10/2011 conformity |
| iglidur X | Wide temperature range (-100°C to +250°C, short-term up to +315°C) |
| iglidur G | Dynamic loads |

With EFOM-2.0 (two hole flange bearing) and EFSM-2.0 (four hole flange bearing), we present the new generation of our proven igubal flange mounted bearings with optimised housing design. The aim of the further development was to achieve a completely flush assembly surface so that the bearing is cleanly connected to the structure and the ingress of dirt and dust is reduced. The new design reduces weight through more targeted use of material while maintaining the same static load capacity of up to 6,000N (EFOM) or 6,800N (EFSM). The flange mounted bearings are available for shaft diameters of 20, 25 and 30mm.

With the igubal ESQM-2.0-100 and the ESQM-2.0-150 we are expanding our pillow block bearing series for solar trackers with new versions for 100 and 150mm square profiles and are also introducing a cost-optimised lean version. The bearings were specially developed for tracking solar modules in large-area ground-mounted systems and their spherical bearing position enables angular compensation of up to 14°. The most important further developments of the second generation include a new material with significantly increased UV resistance for long-term outdoor use. At the same time, the profile holder has been changed from V to U alignment, which makes assembly easier. A galvanised sheet metal extender crossbar also reduces the installation height of the upper component by up to 36mm. Additional cut-outs on the dome also allow for neat cable guidance along the profile. In addition to the standard version, the ESQM-2.0-LEAN is a cost-optimised version for projects with defined service life requirements.
In conveyor belts, sorting systems, forklifts or for pick & place tasks: With the various products in the igubal series, misalignments can be reliably compensated and defined turning, tilting and pivoting movements can be realised without lubrication. More about motion plastics for reliable energy, data and material flow.


In many applications, high static loads are still covered by lubricated metal spherical plain bearings. With our igubal heavy-duty study, we are investigating how applications can be reliably realised with lubrication-free and environmentally friendly polymer spherical plain bearings. The basis is a tribologically optimised interaction of material, geometry and contact surface, which distributes load peaks in a controlled manner and enables strong coefficient of friction. The absence of lubricants prevents dirt particles from adhering and ensures smooth running even under high loads. Applications that have already been realised show that this approach works. In customer projects, lubricated bearing points have been successfully replaced and load capacities of 70kN have been achieved - with reduced maintenance requirements and lower operating costs. Precisely because heavy-duty applications are so individual, we invite users to work with us to develop project-specific solutions - for high static loads, strong impacts and demanding environments.
Our split igubal flange mounted bearings are now available as a practical set including fixing collar. With one part number for the bearing and fixing collar, order items and administrative work are reduced, while at the same time the error rate when ordering is lowered. The predefined scope of delivery and bundling in one packaging unit ensure additional efficiency. Customers also benefit from a price advantage of up to 5.6% compared to individual purchases.
The split type of our flange mounted bearings enables assembly directly on the shaft without having to dismantle adjacent components - a real advantage in practice. According to the principle of "form follows function", the innovative form of these bearings leads directly to function. This sophisticated design was honoured with the iF Design Award 2026 and combines technology, functionality and easy handling to create a practical solution for mechanical and plant engineering.


Our split igubal flange mounted bearings are revolutionising shaft bearings in confined production environments. Save up to 80% time when changing bearings and benefit from complete freedom from maintenance thanks to the absence of lubrication .

Discover in our white paper how advanced bearing technology increases your machine performance and effectively prevents downtime.
Cleanroom-compatible spherical bearings require harmonised materials. Successful applications have already been realised with igumid G in combination with iglidur W300, J and X - lubrication-free and low in particles. Are you planning a cleanroom application with spherical plain bearings? Contact us!


Tool-free spherical insert bearing change in seconds - the new quick-release pillow block bearing is here. Following a successful prototype phase, the injection moulded version is now ready for batch production and available with no minimum order quantity - currently for a shaft diameter of 25mm.
The spherical insert bearing can be replaced without screws or tools - in just one easy step. This saves time, reduces downtimes and lowers maintenance costs. Tested in the igus laboratory: up to 9kN static pressure load, 100% lubrication-free operation and ideal for modular system concepts in which components have to be adapted flexibly and quickly.

With the new 25mm version, we are expanding the application possibilities of our iglidur H3 spherical insert bearings in conveyor technology and mechanical engineering. Belt speeds of up to 200rpm can be reliably realised, while the low-wear, durable design reduces downtimes and the bearings remain maintenance-free.
The spherical insert bearings were tested both in long-term tests at customers' premises and under controlled load tests in the laboratory. The high load-bearing capacity and low wear are also evident over several years. At the same time, there is no need for lubricants, which reduces operating costs and increases cleanliness in the system.

Our split spherical insert bearings for PP205 sheet metal housings enable quick and easy replacement of the spherical insert bearing directly on site without having to dismantle other components. They offer simple and efficient assembly as well as considerable cost savings when changing bearings thanks to quick replacement. With a static tensile load of up to 1,800N and no need for additional lubricants, these spherical insert bearings are the ideal solution for an efficient and maintenance-free bearing arrangement.
With the new UJM plastic universal joint, we present an innovative alternative to conventional metal solutions. The prototype for a 10mm shaft shows how efficient lightweight construction can be: corrosion-free, lubrication-free and with clear advantages in terms of weight, maintenance and costs.
Thanks to optimised geometry and FEM analysis, the joint impresses with its high strength and a transmittable torque of 6Nm at 25° deflection - tested in the igus laboratory. Other sizes and more compact designs are conceivable. Do you have a specific application? Then get in touch with us – we’ll work with you to develop the right solution

With iglidur J3, iglidur R and igumid G, we offer completely PTFE-free materials for the entire igubal product series.
Tested in our in-house laboratory in accordance with SQP M1227 and tested negative for 96 PFAS compounds classified as particularly critical.
Whether rod ends, pillow block bearings, flange mounted bearings or spherical bearings: our shop only shows a selection of the possibilities. Special dimensions can also be realised - just contact us. Together, we will find the right solution for your application.


The 2025 manus competition has once again demonstrated just how versatile the igubal range is, finding application in a wide variety of projects whilst overcoming technical challenges.
We have compiledthe 20 most exciting applications for you in a digital magazine – packed with inspiration, solutions and surprises.
This study tests the performance and applicability of the heavy-duty ESQM for the solar industry.
The ESQM-2.0-Heavy Duty is a further development of the ESQM-2.0 and has been specially designed for extreme weather conditions, e.g. tropical storms. It consists of a split housing and two spherical ball half shells. The spherical ball and the lower part of the housing are made of plastics with high UV resistance. The redistribution of the wall thicknesses at load points and the doubling of the thickness of the extender crossbar make the bearing 50% stronger. Another version with a hard stop, which we tested, prevents unauthorised rotation of the tracker axis and protects both the axis and motor from damage.

With our motion plastics news you won't miss any news about igus and our products. Our newsletter keeps you up to date: new products, exciting applications, current laboratory reports and much more.

Are you familiar with our products and would like to view the selection in the online shop or order directly?

In just three steps, you can use the parameters of your application to determine suitable product recommendations, including service life.
Here you will find the most important information, technologies, questions and answers about igubal® spherical plain bearings.
In person
Monday to Friday: 8 am – 8 pm
Saturday: 8 am – 12 pm
Chat-Service
Monday to Friday: 8 am – 4 pm
WhatsApp-Service
Monday to Friday: 8 am – 4 pm