My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100
Connectors

With plug-in connectors, igus® relies on companies that have proven that they can provide the necessary product quality and reliability. From the product range of Intercontec, Harting and Yamaichi, igus® offers industrial plug-in connectors that fulfil demanding requirements.  
For industrial applications, the following connector types can be found in the shop:

  • Signal round connector
  • Plug-in connector
  • Combined signal and plug-in connector
  • Connector with plastic or metal clamping ring
  • Protection housing for especially demanding environments
  • Overmoulded plug-in connectors
  • Harnessed drive cables
  • M12 and M23 plug-in connectors

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 155

Standard connector, series A, M23 signal plugs
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp
  • Plug design: Signal connector

17.71 USD/Pc.

5 ready for shipping in 24 - 48 hours
To the product page
Standard connector series B, M23 power connector
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush

29.93 USD/Pc.

3 ready for shipping in 24 - 48 hours
To the product page
Standard connector, series B, M23 standard feed-through with coupling nut
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: HC crimp bush

40.98 USD/Pc.

3 ready for shipping in 24 - 48 hours
To the product page
Series 615 signal connector, 12-pole with plastic clamping ring
  • Material: Zinc die-casting,/brass, nickel-plated and plastic coated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: PA modif., 30% Gf.
  • Clamping ring material: Brass, nickel-plated / PA modif., 30% Gf.
  • Contacts: Brass, gold-plated
  • Seal: FPM / EPDM
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Female crimp

21.66 USD/Pc.

To the product page
Standard connector, series 617, M17 signal plugs
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM
  • Insulation body: PBT, UL 94/V0
  • Contact type: Crimp bush, slotted

42.76 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Signal plug-in connector SUB-D straight
  • Design: Standard connector
  • Material: Zinc die-casting, nickel plated
  • Insulation body: Glass fibre reinforced polyester
  • Contacts: Copper alloy, flash gold-plated
  • Max. continuous nominal current: 5 A
  • Testing voltage: (L-L) 1200 V
  • Contact resistance: 1016 Ω/cm
  • Insertion cycles: 50
  • Temperature range: -35 °C to +100 °C

6.75 USD/Pc.

4 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 6B connector housing, straight cable entry
  • M20 cable entry

30.56 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 6B connector housing, side cable entry
  • M20 cable entry

29.88 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 10B connector housing, straight cable entry
  • M25 cable entry

34.11 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 10B connector housing, side cable entry
  • M25 cable entry

43.05 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 16B connector housing, straight cable entry
  • M25 cable entry

47.24 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 16B connector housing, side cable entry
  • M25 cable entry

45.18 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 24B connector housing, straight cable entry
  • M32 cable entry

58.58 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Harting connector set, pin design
  • Han® 24B connector housing, angled cable entry
  • M32 cable entry

62.08 USD/Pc.

1 ready for shipping in 24 - 48 hours
To the product page
Standard connector, series A, M23 standard feed-through with coupling nut
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp contact bush, slotted
  • Plug design: Bulkhead connector with union nut

14.79 USD/Pc.

5 ready for shipping in 24 - 48 hours
To the product page