iglidur® Q, flange bearing, imperial - QFI

For high loads - wear-resistant on many shafts

iglidur® Q, flange bearing, imperial - QFI
iglidur® Q, flange bearing, imperial - QFI drawing
1 from 2
iglidur® Q, flange bearing, imperial - QFI
iglidur® Q, flange bearing, imperial - QFI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: QFI-0203-04
  • Material: iglidur® Q
  • Shape: Flanged bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1875 in
    • d3 0.312 in
    • b1 0.25 in
    • b2 0.032 in
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Good wear resistance at room temperature
  • Suitable for high speeds
  • Excellent coefficient of friction
  • Resistant to high loads (>60N/mm²)

iglidur® Q | For high loads - wear-resistant on many shafts

iglidur® Q was specially developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials with by far the best wear resistance. From a radial load of 25MPa, even the highly wear-resistant iglidur® W300 is surpassed. Special, extremely finely distributed solid lubricants in the material ensure that maintenance-free dry operation is guaranteed under any load.

Typical application areas

  • Agricultural engineering
  • Construction machinery
  • Traffic engineering

When do I use it?

  • For pivoting applications
  • For very good abrasion resistance, especially under extreme loads
  • For extreme p x v values
  • If the material needs to be insensitive to dirt

When should I not use it?

  • For use under water
  • If temperatures are continuously higher than +135°C
  • If high edge loads or heavy impact loads occur
Unsure if it fits?