iglidur® GLW, thrust washer, mm - GLWTM

Low-cost material for high-volume production

iglidur® GLW, thrust washer, mm - GLWTM
iglidur® GLW, thrust washer, mm - GLWTM drawing
1 from 2
iglidur® GLW, thrust washer, mm - GLWTM
iglidur® GLW, thrust washer, mm - GLWTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GLWTM-0815-005
  • Material: iglidur® GLW
  • Shape: Thrust washers
  • Dimensions:
    • d1 8 mm
    • d2 15 mm
    • s 0.5 mm
    • h 0.2 mm
  • More iglidur® GLW parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low-cost material for high-volume production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
iglidur® GLW | Low-cost material for large volumes
 
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
With plain bearings made from iglidur® GLW, we can offer our customers an alternative to iglidur® G for high-volume production applications. Featuring similar mechanical design as iglidur® G, iglidur® GLW plain bearings are primarily recommended for static loads. For these applications, the dynamic properties of iglidur® G are unimportant to a degree and iglidur® GLW presents a cost-effective alternative.

Typical application areas

Automotive
Mechanical engineering
Robotics industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When an economical universal bearing for high volumes is required
  • For high, primarily static loads
  • For low to medium speeds
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?