My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100

Spherical bearings

Say goodbye to expensive, heavy and high-maintenance spherical bearings made of metal. Instead, count on the more economical alternative: igubal® spherical bearings made of a plastic which igus® engineers have turned into an all-round talent in decades of research work: the polymer bearings are up to 40% more cost-effective and up to 80% lighter than metal bearings. They are easy to mount and more economic in operation. Why? Because they are maintenance-free and have a long service life. The polymer bearings permit low-friction dry operation without lubricant, they are resistant to dust and coarse dirt, corrosion-free in wet and damp environments and can be deployed in a wide range of media. They remain reliable in operation, even when they have been exposed to UV radiation from the sun or nuclear radiation for many years. Suitable for temperatures ranging from -30 to +80°C, and even up to +200°C in the HT version.

Products

Filter

Core Requirements
System
Size
Temperatures
Material
Requirements

Number of products: 63

Rod end with female thread, KCRM, spherical ball iglidur® FC180, mm
  • Detectable rod end for the food industry: made of materials according to FDA and EU 10/2011
  • New design has no traps for dirt
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional K series according to DIN ISO 12240
Steel rod ends with female thread, KCRM, iglidur® J bearing ring, mm
  • Metallic rod end with female thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur® J
  • Right-hand thread
  • Galvanised steel housing
  • Dimensional K series according to DIN ISO 12240
Rod end with female thread, EBRM, spherical ball iglidur® FC180, mm
  • Detectable rod end for the food industry: made of materials according to FDA and EU 10/2011
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional E series according to DIN ISO 12240
11.40 EUR/Pc.
To the product page
Steel rod ends with male thread, KARM, iglidur® J bearing ring, mm
  • Metallic rod end with male thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur® J
  • Right-hand thread
  • Galvanised steel housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM, with spherical ball iglidur® W300, mm
  • Rod end with male thread in classic design with standard spherical ball iglidur® W300
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KALM, with spherical ball iglidur® W300, mm
  • Rod end with male thread in classic design with standard spherical ball iglidur® W300
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM, with stainless steel sleeve, spherical ball iglidur® W300, mm
  • Rod end in classic design with standard spherical ball iglidur® W300
  • Stainless steel sleeve for higher tightening torque
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KALM, with stainless steel sleeve, spherical ball iglidur® W300, mm
  • Rod end in classic design with standard spherical ball iglidur® W300
  • Stainless steel sleeve for higher tightening torque
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM CL, spherical ball iglidur® W300, mm
  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM CL, stainless steel sleeve, spherical ball iglidur® W300, mm
  • The second generation of rod end bearings with male thread  
  • iglidur® W300 spherical ball
  • Stainless steel sleeve for higher tightening torque
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end with female thread, KBRM CL, spherical ball iglidur® R, mm
  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • iglidur® R low-cost spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM CL, spherical ball iglidur® R, mm
  • The second generation of rod end bearings with male thread  
  • iglidur® R low-cost spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM CL, spherical ball iglidur® J, mm
  • The second generation of rod end bearings with male thread  
  • iglidur® J spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end bearing with male thread, KARM CL, spherical ball iglidur® J4, mm
  • The second generation of rod end bearings with male thread  
  • Cost-effective iglidur® J4 spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end with female thread, KBRM, spherical ball iglidur® W300, mm
  • Rod end with female thread in classic design with standard spherical ball iglidur® W300
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240