My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100
Rod ends

igubal® rod ends are deployed in many different branches of industry. They facilitate rotating, oscillating and linear movements of the shaft – in packaging machines, offshore facilities and bicycles, as examples. There is a version suitable for virtually every installation requirement. The rod ends are available in the K and E dimensional series (DIN ISO 12240) for shaft diameters from 2 to 30 mm (the shaft should have a tolerance between h6 and h9). The bearing tolerance and shape of the bearing housing are also variable – it can be long or short and has a male or female thread. In the standard version, the bearings are designed with a large bearing clearance in order to ensure secure operation even at high peripheral speeds. The tolerance can be changed upon request. igubal® rod ends maintain their running and wear properties even in demanding environments. They are corrosion-resistant, temperature-resistant between -40 and +200 °C, resistant to media, UV radiation, nuclear radiation, dirt and dust. And in contrast to their metal counterparts, the rod ends are able to absorb vibrations. This property means they are predestined for applications with high-frequency vibrations.

Filter

Core Requirements
System
Size
Temperatures
Material
Requirements

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Number of products: 64

Steel rod ends with male thread, KARM, iglidur® A160 bearing ring, mm
  • Metallic rod end with male thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur® A160 for food applications
  • Right-hand thread
  • Stainless steel housing
  • Dimensional K series according to DIN ISO 12240
Rod end with female thread, KCRM, spherical ball iglidur® FC180, mm
  • Detectable rod end for the food industry: made of materials according to FDA and EU 10/2011
  • New design has no traps for dirt
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional K series according to DIN ISO 12240
Upon request
1 ready for shipping in 3 - 4 working days
To the product page
Steel rod ends with female thread, KCRM, iglidur® J bearing ring, mm
  • Metallic rod end with female thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur® J
  • Right-hand thread
  • Zinc die-casting housing
  • Dimensional K series according to DIN ISO 12240
Rod end with female thread, EBRM, spherical ball iglidur® FC180, mm
  • Detectable rod end for the food industry: made of materials according to FDA and EU 10/2011
  • iglidur® FC180 spherical ball
  • Right-hand thread
  • igumid® FC housing
  • Dimensional E series according to DIN ISO 12240
Upon request
4 ready for shipping in 3 - 4 working days
To the product page
Steel rod ends with male thread, KARM, iglidur® J bearing ring, mm
  • Metallic rod end with male thread with stainless steel spherical ball for high transverse loads
  • Maintenance-free inner ring made of iglidur® J
  • Right-hand thread
  • ZInc die-casting housing
  • Dimensional K series according to DIN ISO 12240
Upon request
1 ready for shipping in 3 - 4 working days
To the product page
Rod end bearing with male thread, KALM, with spherical ball iglidur® W300, mm
  • Rod end with male thread in classic design with standard spherical ball iglidur® W300
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
5.14 USD/Pc.
12 ready for shipping in 3 - 4 working days
To the product page
Rod end bearing with male thread, KALM, with stainless steel sleeve, spherical ball iglidur® W300, mm
  • Rod end in classic design with standard spherical ball iglidur® W300
  • Stainless steel sleeve for higher tightening torque
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
3.89 USD/Pc.
8 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, KBRM, spherical ball iglidur® W300, mm
  • Rod end with female thread in classic design with standard spherical ball iglidur® W300
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
3.23 USD/Pc.
7 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, KBRM, with stainless steel sleeve, spherical ball iglidur® W300, mm
  • Rod end with female thread in classic design with standard spherical ball iglidur® W300
  • Stainless steel sleeve for higher tightening torque
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
Rod end with female thread, KBRM CL, spherical ball iglidur® J, mm
  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • iglidur® J spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
6.67 USD/Pc.
3 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, KBRM CL, spherical ball iglidur® J4, mm
  • Rod end bearing with female thread and integrated lock nut for a simplified assembly
  • Direct locking thanks to the moulded nut
  • Cost-effective iglidur® J4 spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
6.23 USD/Pc.
3 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, KCLM, with stainless steel sleeve, spherical ball iglidur® W300, mm
  • Rod end with female thread, spherical ball is clipped in
  • Spherical ball iglidur® W300
  • Stainless steel sleeve for higher tightening torque
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
7.49 USD/Pc.
2 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, KCLM, spherical ball iglidur® R, mm
  • Rod end with female thread, spherical ball is clipped in
  • iglidur® R low-cost spherical ball
  • Stainless steel sleeve for higher tightening torque
  • Left-hand thread
  • igumid® G housing
  • Dimensional K series according to DIN ISO 12240
6.08 USD/Pc.
3 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, EBRM, spherical ball iglidur® R, mm
  • Space-saving rod end bearing with female thread
  • iglidur® R low-cost spherical ball
  • Right-hand thread
  • igumid® G housing
  • Dimensional E series according to DIN ISO 12240
2.72 USD/Pc.
14 ready for shipping in 3 - 4 working days
To the product page
Rod end with female thread, EBRM, spherical ball iglidur® J, mm
  • Space-saving rod end bearing with female thread
  • iglidur® J spherical ball for low moisture absorption
  • Right-hand thread
  • igumid® G housing
  • Dimensional E series according to DIN ISO 12240
3.72 USD/Pc.
5 ready for shipping in 24 - 48 hours
10 ready for shipping in 3 - 4 working days
To the product page