CFU honeycomb strain relief: strain relief within seconds

  • 80 % faster to fill compared to igus® CFX clamps
  • Universally applicable
  • Flexible assignment
Part No. Bi [mm]
CFU.V.64.40.100.25.01 100
CFU.V.64.40.125.25.01 125
CFU.V.64.40.150.25.01 150
CFU.V.64.40.175.25.01 175
CFU.V.64.40.200.25.01 200
CFU.V.64.40.225.25.01 225
CFU.V.64.40.275.25.01 275
CFU.V.64.40.300.25.01 300
CFU.V.64.40.325.25.01 325
CFU.V.64.40.350.25.01 350
CFU.V.64.40.375.25.01 375
CFU.V.64.40.400.25.01 400
CFU honeycomb strain relief

Product feature:

  • The CFU honeycomb strain relief can be opened on both sides
  • Can be screwed on from above and below
  • Enables strain relief of different cables in one chamber
  • Sturdy black anodised aluminium rails
  • Compact design that ends slightly smaller at the top than the mounting bracket of the e-chain®, which means it can also be used for long travel distances
CFU honeycomb strain relief

All advantages at a glance:

  • Surface-optimised plastic honeycombs for a high frictional connection and for more holding force of the cable.
  • New side parts for assembly and disassembly in seconds
  • Strain relief for different cables in one chamber
  • Equal parts top/bottom or left/right
  • Ideally suited for short unsupported applications
  • Can also be used at the fixed end for sliding travel distances, as the top edge of the CFU is lower than the chain surface
  • Can also be used at the fixed end in the guide trough

assembly instruction

Mounting instruction for CFU honeycomb strain relief
Mounting instruction for CFU honeycomb strain relief
Mounting instruction for CFU honeycomb strain relief
Mounting instruction for CFU honeycomb strain relief
Mounting instruction for CFU honeycomb strain relief
Mounting instruction for CFU honeycomb strain relief

For you, the sample is free of charge!

Honeycomb strain relief CFU sample

ASI Automatikk AS Distributor+47 9006 1100