- Housing material:
igumid G
- Extremely space-saving
- Can be screwed in from below
- Replaceable bearing inserts
You can find
more information about our spherical insert bearings here!
You can find
more information about our spherical insert bearings here!
igubal PA pillow block bearing – Compact, lightweight and efficient
The igubal PA pillow block bearing is a highly compact bearing solution with a spherical insert bearing, which is characterised by its extremely lightweight and space-saving design. The housing is made of igumid G, an impact-resistant and long-fibre-reinforced polymer, while the spherical insert bearing is made of the highly wear-resistant iglidur J. Other materials for the spherical insert bearing are also available upon request to meet specific requirements.
Thanks to the undercut in our housings, our bearing inserts can be easily removed and inserted from the rear of the housing by turning them 90°.
The PA pillow block bearing is not only cost-effective, but also maintenance-free and lubrication-free, which significantly reduces maintenance requirements and lowers operating costs.
Thanks to its extremely lightweight and space-saving design, the PA pillow block bearing is particularly suitable for applications where weight and space play a crucial role. It offers a reliable and efficient solution for a wide range of applications. The dimensioning of the spherical insert bearing follows the DIN 626-1 standard, which ensures easy interchangeability and compatibility.
More information about spherical insert bearings:
iglidur J, injection-moulded: -50°C to +90°C, short-term +120°