Cables for energy chains
igus-icon-arrow-right
Cables
igus-icon-arrow-right
Data cables
igus-icon-arrow-right
chainflex® data cable CF211
chainflex® data cable CF211
igus-icon-lupe
For heavy-duty applications
PVC outer jacket
Oil resistant (following DIN EN 50363-4-1)
Flame retardant
Silicone-free
Guarantee up to 4 years
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
CF211.02.01.02
Number of cores and conductor nominal cross-section
(2x0.25)C
Outer diameter (d) max. mm [mm]
Product description
Technical data
Online tools
Downloads
Typical application areas
For heavy duty applications
Light oil influence
Preferably indoor applications, but also outdoor ones at temperatures > 5°C
Unsupported travel distances and up to 100m for gliding applications
Storage and retrieval units, machining units/packaging machines, handling, indoor cranes
Guaranteed service life for this series according to the guarantee conditions
More information: chainflex® guarantee
Double strokes*
5 million
7.5 million
10 million
Temperaturr,
R min.
R min.
R min.
from/to [°C]
[factor x d]
[factor x d]
[factor x d]
-25 / -15
10
11
12
-15 / +70
7.5
8.5
9.5
+70 / +80
10
11
12
* Higher number of double strokes possible - use the service life calculation function on this page.
Certificates and standards
Product description
igus-icon-plus
Technical data
igus-icon-plus
Online tools
igus-icon-plus
Downloads
igus-icon-plus
Unsure if it fits?
igus-icon-lebensdauerrechner
Calculate the service life
igus-icon-download-plan
Download EPLAN files
igus-icon-gratismuster
Request a free sample
igus-icon-arrow-up