My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+49 9006 1100

chainflex® motor cable CF30

  • Requirements: For heavy duty applications
  • Outer jacket: PVC
  • Flame retardant
  • Silicone-free
  • UV resistance: Medium
  • Oil resistance: Oil-resistant according to DIN EN 50363-4-1
  • CFRIP®
  • chainflex® class: 5.5.2.2
Product description
chainflex® motor cable CF30
 
Typical application areas
  • For heavy duty applications
  • Light oil influence
  • Preferably indoor applications, but also outdoor ones at temperatures > 5 °C
  • Unsupported travel distances and up to 100 m for gliding applications
  • Storage and retrieval units for high-bay warehouses, machining units/packaging machines, quick handling, indoor cranes

Guaranteed lifetime according to guarantee conditions
More Information: chainflex® Guarantee
Double strokes*    5 million7.5 million10 million
Temperature,v max. [m/s]a max.Travel distanceR min. [factor x d]R min. [factor x d]R min. [factor x d]
from/to [°C]unsupportedgliding[m/s2][m]   
+5 / +15    101112
+15 / +6010580≤ 1007.58.59.5
+60 / +70    101112
* Higher number of double strokes possible - please ask for your individual calculation.
Certificates and standards
UV resistance<br>Medium Flame retardant<br>According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free<br>Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA<br>Following NFPA 79-2012 chapter 12.9 EAC<br>Certified to no. TC RU C-DE. ME77.B.01218 CTP<br>Certified to no. C-DE.PB49.B.00416 Lead free<br>Following 2011/65/EU (RoHS-II) CEI<br>Following CEI 20-35 Clean room<br>According to ISO Class 2. Outer jacket material complies with CF5.10.07, tested by IPA according to standard 14644-1 CE<br>Following 2014/35/EU UL/CSA<br>Style 10492 and 2570, 1.000 V, 80 °C
Technical data
Downloads