My contact person
ASI Automatikk AS

Ingvald Ludvigsens gate 23

3027 Drammen

Fon +47 9006 1100

Fax

TPE Fibre optic cable (FOC) | CFLG.G, both-sided ST-connector

  • Requirements: Glass-fibre cable for heaviest duty applications 
  • Outer jacket: TPE 
  • Halogen-free
  • Silicone-free
  • Hydrolysis and microbe-resistant
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA 
  • UV-resistant
  • PVC-free
  • chainflex® class: 7.6.4.1 
Product description
TPE Fibre Optic Cable (FOC) | CFLG.G
 
Typical application areas
  • For extremely heavy duty applications
  • Maximum EMC protection, with high transmission qualities
  • Almost unlimited resistance to oil, also with bio-oils
  • Indoor and outdoor applications
  • Unsupported travel distances and up to 400 m and more for gliding applications
  • Crane applications, conveyer technology, low-temperature applications
Certificates and standards
UV resistance<br>High Silicone-free<br>Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). Halogen-free<br>Following EN 60754 Lead free<br>Following 2011/65/EU (RoHS-II) Clean room<br>According to ISO Class 1. Outer jacket material complies with CF9.15.07, tested by IPA according to standard 14644-1 CE<br>Following 2014/35/EU
Technical data
Downloads

Consulting

Photo
Hans Christian Maudel

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h