iglidur® W300, thrust washer, imperial - W300TI

The classic endurance runner, wear-resistant on (virtually) all shafts

iglidur® W300, thrust washer, imperial - W300TI
iglidur® W300, thrust washer, imperial - W300TI drawing
1 from 2
iglidur® W300, thrust washer, imperial - W300TI
iglidur® W300, thrust washer, imperial - W300TI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WTI-0610-01
  • Material: iglidur® W300
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.375 in
    • d2 0.625 in
    • s 0.04 in
    • h 0.04 in
  • More iglidur® W300 parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
The classic endurance runner, wear-resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely wear-resistant
iglidur® W300 | The endurance classic, very wear-resistant on (almost) all shafts
 
  • Over 400 dimensions available from stock
  • For especially long service life
  • Low coefficient of friction
  • Extremely wear-resistant
  • Also suitable for soft shafts
  • Resistant to dirt
  • Lubrication and maintenance-free
iglidur® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts. From the iglidur® range, this material is the most tolerant regarding these external effects.

Typical application areas

Vending machinery
Printing industry

Wood industry
Mechanical engineering

You can find further possible applications here:
Industry solutions
 
When to use it?
  • When especially long service life is necessary
  • When low coefficient of dynamic friction and high wear resistance are required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?