Ball bearings
igus-icon-arrow-right
Flange ball bearings
igus-icon-arrow-right
xiros® flanged ball bearing, protection from both sides
xiros® flanged ball bearing, protection from both sides
igus-icon-lupe
igus-icon-lupe
1 of 2
Inner Ø: 8mm
Use for 28mm housing
Bearing material: xirodur® B180
Ball material: Stainless steel
Optionally with balls made of glass
Item no.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
BB-608F-B180-10-ES-CC
Ø d2 [mm]
26
Ø d1 [mm]
8
size
608
Product Description
Technical Data
Downloads
Flange at one end
Cover plate at both ends
PA cage
Product Description
igus-icon-plus
Technical Data
igus-icon-plus
Downloads
igus-icon-plus
Unsure whether it fits?
igus-icon-cad-dateien
Download CAD files
igus-icon-arrow-up