dryve motor control system - select, click, control ...
Travels, positions, speeds, running times - simply defined with
the new web-based control system for room linear robots and 3-axis delta robots.
- No
software or app installation required, quick start-up
- Control system
possible via smart phone (browser), tablet or laptop
- Simple
and intuitive user interface, control system set up in minutes
- Compatible
with numerous industrial control systems (e.g. Siemens S7/Beckhoff)
- For
DC, EC and stepper motors
- Cost-effective
Ready for immediate use
The dryve motor control system can either be connected to your network or you can connect it directly to the control unit (PC or PLC) by means of a
network cable.
You can then start the control system directly in the browser without software installation.
This allows adjustments to be carried out in one minute.
Simple control system
You can use the simple intuitive browser interface to parametrise
travels, position,
speed and operating time of your linear axis even as an amateur. Movements
that are continuously repeated are
known as "looping" and can be set in just a few seconds. A teach function enables position settings to be made with just one mouse click.
Industrial standards
Standardised communication protocols such as CANopen or Modbus TCP
as a gateway make it very easy to connect to
industrial control systems, e.g. Siemens S7 or Beckhoff.
The ten digital inputs and five outputs enable easy communication with industrial control systems,
but also with inexpensive open source modules such as Arduino or Raspberry Pi.
Powerful technology
dryve supports DC, EC and stepper motors, both in open loop and closed loop technology.
The high supply voltage of up to 48V ensures high motor speeds. The high rated nominal current
of 7A and the high peak current of 21A results in powerful and dynamic
movements.