- Straight run through inner/outer-link design
- Quiet operation through integrated brake on the radial stop-dogs
- Very high stability due to the undercut design
- 15% more tensile strength (compared to the best old E4 series), extended unsupported length through improved stop-dog system and vertical radial stops
urther information about the standard energy chain E4.42 series
Series E4.42 is suitable for the following types of applications:
- Vertical: Hanging applications ≤ 100m, standing applications ≤ 6m
- Horizontal: Unsupported applications ≤ 4m, Gliding applications ≤ 300m
- Circular movement: Rotating application possible, if necessary, with rework (mechanical rework is always required from 180° angle of rotation)