drygear® worm gear PRT, installation size 20, symmetrical

RL-D-20-101-38-01033 product image
igus-icon-lupe
RL-D-20-101-38-01033 product image
igus-icon-lupe
RL-D-20-101-38-01033 technical drawing
igus-icon-lupe
1 from 3
RL-D-20-101-38-01033 product image
RL-D-20-101-38-01033 product image
RL-D-20-101-38-01033 technical drawing

drygear® worm gear

  • 20mm inner diameter on the turntable
  • Drive shaft with 8mm outer diameter
  • Speed of up to 20rpm under maximum load
  • Max. output torque of 10Nm
  • Available transmission ratios: 38:1, 70:1
  • Partially self-locking at the output
  • Dry operation thanks to tribologically optimised polymers
  • Maintenance-free
  • 40% lighter than comparable metal versions
  • Insensitive to dirt and moisture
igus-icon-lieferzeitRL-D-20-101-38-01033
38:1