- for balancing edge loads
:
igubal® self-aligning spherical thrust bearings are very easy to fit and help to compensate for alignment errors and prevent edge loading. The housing pad is made of the impact-resistant, thermoplastic composite igumid® G. The spherical washer is made of iglidur® W300 material. This combination provides exceptionally good friction and wear properties.
Technical Data
Applications
Limitations
Loads
The load capacity of igubal® spherical thrust bearings is very high in standard ambient temperatures. For high continuous loads and high temperatures, the load capacity of the spherical thrust bearings should be tested in an experiment that simulates the application
Assembly
The housing pad is installed so that it is countersunk and secured. The spherical washer is loosely fitted in the socket and is held in place by the shaft that is placed into the bearing.
Product range
igubal® spherical thrust bearings are available in standard form to suit diameters from 5 to 20mm. Please contact us if you require other dimensions.