igus-icon-lupe
- Graded glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- Guarantee up to 4 years
igus-icon-lieferzeitLWL90425050
50/125
Connector LC/Connector LC
igus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.