Harnessed CAT6 cables, PUR, connector A: Telegärtner RJ45, connector B: Telegärtner RJ45

CAT9431002 product image
igus-icon-lupe

• Ethernet/CC-Link IE/CAT6

• For energy chain applications

• PUR outer jacket

• Bend factor 12.5xd

• Overall shield

• Notch-resistant

• Oil-resistant & flame-retardant

• Coolant-resistant

• PVC- and halogen-free

• 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • igus-icon-lieferzeitCAT9431002
    (4x(2x0.15))C
    InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.