e-chains®
igus-icon-arrow-right
Energy supply system for 3D movements
igus-icon-arrow-right
3D energychain series
igus-icon-arrow-right
triflex® R Series TRLF
triflex® R Series TRLF
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Light version
with snap lock mechanism
Quick to fill
Bend radius R: 100-182mm
Part No.
igus-icon-copy-clipboard
igus-icon-lieferzeit-dot
TRLF.65.100.0
Bend radius [R] [mm]
100
Connecting principle
Standard Version
Max. cable diameter (d1) [mm]
22
Productdescription
Technical data
Downloads
Online tools
Light variant with snap lock mechanism - TRLF
Able to move multi-dimensionally - Twist up to approx. ± 10° per link possible in longitudinal axis
High tensile strength thanks to special ball and socket design
Easy to open for large, stiff hoses or many cables
Easy assembly and disassembly
Extremely lightweight due to one-piece design
3-chamber design for interior separation
Small bend radii and short pitch
Lightweight and cost-effective mounting bracket with strain relief or intermediate bracket
When to use the TRLF series:
When easy snap-open by hand or with a screwdriver is desired
For thick, rigid hoses and/or many cables
Multi-axis e-chain® for undemanding environmental conditions
If the system needs to be easy to lengthen and shorten
When easy filling and replacing with harnessed cables or media hoses is important
When NOT to use the TRLF series:
For circular movements with high load
We recommend a twisterchain®
When a completely closed variant is needed
We recommend a triflex® R TRC
When a stronger, easy-to-fill variant is needed
We recommend a triflex® R TRE
When a less expensive, less sophisticated 3D solution is needed
We recommend a triflex® R TRL
Productdescription
igus-icon-plus
Technical data
igus-icon-plus
Downloads
igus-icon-plus
Online tools
igus-icon-plus
igus-icon-arrow-up