Bar stock for motion

The round rods made of of the iglidur® range of bar stock can be ordered in individual lengths from 100 mm to 1000 mm and with a diameter of 10 mm to 100 mm. We offer different materials to meet the different requirements of each application. Here, you can find the right round-rod material - whether for low, medium or high speeds, for temperatures up to 250 °C or for mainly stationary or extreme loads, in other words for almost every requirement.
Like every igus® product, the round rods are also suitable for absolutely lubrication-free use and are therefore not only maintenance-free but are also especially hygienic.
For example, iglidur® round rods are used in the area of medical technology and in the food and packaging industry.

Categories
Filter
Core Requirements
Size
Requirements
Material

Number of products: 29

iglidur® A350, round bar

  • For use with temperatures up to +180°C
  • Comply with FDA requirements
  • For medium to high loads
  • Equally good for both rotating and pivoting applications
  • Lubrication-free and maintenance-free
  •  Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
     
532.46 NOK/m
14 items, thereof ready for shipping:
13 in 24-48 hours
1 in 2 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J, round bar

  • Low wear against different shaft materials
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Low coefficient of friction during dry operation
  • Vibration-dampening
  • Good chemical resistance
  • For best performance with soft shaft materials
  • Resistant to dirt and dust
  • Low moisture absorption
214.84 NOK/m
16 items, thereof ready for shipping:
16 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® X, round bar

  • Continuous operating temperatures from -100 to +250°C
  • Extremely high chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Excellent wear resistance under water
  • High compressive strength
  • Mould resistant according to DIN EN ISO 846
719.40 NOK/m
15 items, thereof ready for shipping:
13 in 24-48 hours
2 in 2 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® A180, round bar

  • Complies with Food and Drug Administration (FDA) regulations for contact with food
  • Good media-resistance
  • For wet environments
  • High wear resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
174.12 NOK/m
12 items, thereof ready for shipping:
12 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J200, round bar

  • Very long service life with hard anodised aluminium
  • Low coefficient of friction
  • Wear-resistant
  • For low to medium loads
  • Lubrication and maintenance-free
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
1,801.07 NOK/m
3 items, thereof ready for shipping:
3 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® JB, round bar

  • Low wear
  • Low coefficient of friction
  • Low humidity absorption
  • Good media resistance
757.14 NOK/m
5 items, thereof ready for shipping:
5 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® RW370, round bar

  • Complies with fire protection standard DIN EN 45545  HL3, R22/R23
  • Flame retardant
  • High wear resistance
  • Low friction
1,856.06 NOK/m
3 items, thereof ready for shipping:
3 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® J2, round bar

  • Good mechanical properties, robust
  • Cost-effective
  • Good media resistance
  • Lubrication and maintenance-free
1,206.99 NOK/m
1 items, thereof ready for shipping:
1 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglidur® A250, round bar

  • Wear-resistant
  • FDA and EU10/2011 compliant
  • Low drive power required when used for rollers
  • Lubrication-free belt deflection
351.16 NOK/m
4 items, thereof ready for shipping:
3 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® AX500, round bar

  • Wear-resistant, high-temperature material
  • Electrically conductive

iglidur® J350, round bar

  • Excellent coefficient of friction against steel
  • For continuous operating temperatures up to +180°C
  • For medium and high loads
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Particularly well suited to rotational movement
  • High media resistance
  • Good wear resistance at room temperature
  • Good wear resistance under water
  • Low moisture absorption
593.80 NOK/m
14 items, thereof ready for shipping:
13 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)
New

iglidur® AC500, round bars

  • Wear-resistant material for the food area
  • Suitable for high operating temperatures
  • Visually detectable
6,424.81 NOK/m
3 items, thereof ready for shipping:
1 in 24-48 hours
To the product page

iglidur® R, round bar

  • Cost-effective
  • Abrasion-resistant
  • Low coefficient of friction during dry operation
  • Low moisture absorption
  • High media resistance
  • Resistant to dirt and dust
  • Resistant to edge pressure
  • Resistant to shocks and impacts
1,127.72 NOK/m
6 items, thereof ready for shipping:
6 in 24-48 hours
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® P210, round bar

  • Low moisture absorption
  • Low coefficient of friction and wear on almost every shaft
  • Good price-performance ratio
  • Extremely resistant to edge pressure
  • Very resistant to shocks and impacts
  • Good wear resistance at room temperature
  • Good wear resistance at medium temperatures
  • Resistant to dirt and dust
  • Fogging behaviour according to DIN 75201-B
998.86 NOK/m
10 items, thereof ready for shipping:
9 in 24-48 hours
1 in 2 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

iglidur® H1, round bar

  • High wear resistance in extreme ambient conditions
  • Low coefficients of friction
  • High resistance to temperature and chemicals
  • For underbonnet applications
  • Lubrication and maintenance-free
  • Mould resistant according to DIN EN ISO 846
  • Good wear resistance under water
  • Low moisture absorption
1,158.06 NOK/m
7 items, thereof ready for shipping:
6 in 24-48 hours
1 in 2 weeks
To the product page
RoHS compliant
According to 2011/65/EU (RoHS 2)

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH