My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100

Ball bearing

Reduce up to 40% in costs, 60% in weight and 100% in lubricants
In many cases, xiros® ball bearings made of high-performance plastics are more economically efficient than ball bearings made of metal.  the polymer ball bearings not only cost up to 40% less but are also 60% lighter than their equivalent made of metal. They also help to ensure a long, low-maintenance machine life. The reason is that xiros® ball bearings enable dry, low-friction operation without a single drop of lubricating oil. The xiros® portfolio is growing continuously, bringing forth new bearing types, sizes and combinations of materials.  
 

Products

Filter

Size
other
Temperatures
Requirements
Material
Design

Number of products: 29

xiros® radial deep groove ball bearing, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • Smooth-running
  • Dirt-resistant
  • Cost-effective
  • Lowest wear
  • Suitable for contact with food
  • Seawater resistant
  • Balls material: Stainless steel
xiros® radial deep groove ball bearing, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • lowest wear
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
xiros® radial deep groove ball bearing, double row, xirodur B180, stainless steel balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Stainless steel
14.76 EUR/Pc.
To the product page
xiros® radial deep groove ball bearing, double row, xirodur B180, glass balls, cage made of PA, mm
  • Higher loads
  • Less expensive than two comparable bearings
  • non-metallic
  • smooth running
  • low humidity absorption
  • dirt resistant
  • Balls material: Glass
19.32 EUR/Pc.
To the product page
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, stainless steel balls, cage made of xirodur B180, mm
  • contact with food
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective


 
  • Balls material: Stainless steel
xiros® radial deep groove ball bearing, labyrinth seal, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass
xiros® radial deep groove ball bearing, one-sided cover plate, xirodur B180, glass balls, cage made of xirodur B180, mm
  • non-metallic
  • smooth running
  • low humidity absorption
  • chemically resistant
  • seawater resistant
  • dirt resistant
  • cost-effective
  • Balls material: Glass