My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100

Pedestal-type ball bearings

Robust, corrosion-resistant and long-lasting
Polymer pedestal-type ball bearings are up to 60% lighter and up to 40% more cost-effective than metal bearings. They also enable economically efficient operation. The bearings enable low-friction and hygienic dry operation. They are resistant to corrosion and media, optionally non-magnetic, electrically insulating and long-lasting.   
igus® offers the xiros® pedestal-type ball bearings with two types of igubal® housing: an especially compact, rigid version whereby the stainless steel or glass balls roll directly in the housing. And a self-aligning version that compensates for misalignment.

Products

Filter

Size
other
Temperatures
Requirements
Material

Number of products: 5

xiros® pillow block bearings, ESTM, self-adjusting, glass balls, mm
  • Pivoting version, compensation of misalignment errors
  • Metal-free
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Glass
  • Rings material: xirodur B180
14.71 EUR/Pc.
To the product page
xiros® pillow block bearing, ESTM, fixed version, stainless steel balls, mm
  • Easy to install
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Stainless steel
  • Rings material: xirodur B180
xiros® pillow block bearings, ESTM, fixed version, glass balls, mm
  • Easy to install
  • Metal-free
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Glass
  • Rings material: xirodur B180
11.57 EUR/Pc.
To the product page
xiros® pillow block bearings, ESTM, self-adjusting, stainless steel balls, mm
  • Pivoting version, compensation of misalignment errors
  • Smooth running
  • Low moisture absorption
  • Chemical resistance
  • Seawater resistant
  • Dirt-resistant
  • Cost-effective
  • Balls material: Stainless steel
  • Rings material: xirodur B180
11.66 EUR/Pc.
To the product page