My contact person
ASI Automatikk AS

Distributor

Sankt Hallvards vei 3, port 8

3414 Lierstranda

NORWAY

+47 9006 1100

Flange bearings

Flange plain bearings - maintenance-free and lubrication-free
Flange bearings made of high performance plastics are particularly suitable where no precisely toleranced mounting holes are feasible. Due to its design high loads are possible.

Products

Filter

Core Requirements
Size
Requirements

Number of products: 5

iglidur® G, two hole flange bearing, mm
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglidur® A180, two hole flange bearing, mm
  • The iglidur® A180 material complies with food and drug administration (FDA) regulations for repeated contact with food
  • Good liquid media resistance
  • For wet environments
iglidur® J, two hole flange bearing, mm
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-dampening
iglidur® X, two hole flange bearing, mm
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
12.48 EUR/Pc.
To the product page