iglidur® M250 double flange bearing, MCI, inch

Fitting shafts through sheet metal

iglidur® M250 double flange bearing, MCI, inch
iglidur® M250 double flange bearing, MCI, inch drawing
1 from 2
iglidur® M250 double flange bearing, MCI, inch
iglidur® M250 double flange bearing, MCI, inch drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: MCI-02-02
  • Material: iglidur® M250
  • Shape: Clip bearings
  • Dimensions:
    • d1 0.125 in
    • d2 0.1718 in
    • b3 0.136 in
  • More iglidur® M250 parts
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
iglidur® clip bearings are designed specifically for the fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The plain bearings are secured in the sheet metal plate on both sides after fitting.
iglidur® clip bearings are designed specifically for the fitting shafts through sheet metal. For this reason, the bearings have flanges located on both ends. The plain bearings are secured in the sheet metal plate on both sides after fitting.
Unsure if it fits?