drylin® W - Technical data

Load capacity for complete rails

Type Carriage length Carriage width Coy Coz Mox Moy Moz
  [mm] [mm] [N] [N] [Nm] [Nm] [Nm]
WW-06-30-06 60 54 1680 840 25 34 34
WW-06-30-08 80 54 1680 840 25 51 51
WW-06-30-10 100 54 1680 840 25 68 68
WW-10-40-10 100 73 4800 2400 96 170 170
WW-10-40-15 150 73 4800 2400 96 290 290
WW-10-40-20 200 73 4800 2400 96 410 410
WW-10-80-10 100 107 4800 2400 178 170 170
WW-10-80-15 150 107 4800 2400 178 290 290
WW-10-80-20 200 107 4800 2400 178 410 410
WW-16-60-10 100 104 8400 4200 240 270 270
WW-16-60-15 150 104 8400 4200 240 480 480
WW-16-60-20 200 104 8400 4200 240 690 690
WW-20-80-15 150 134 12800 6400 525 670 670
WW-20-80-20 200 134 12800 6400 525 990 990
WW-20-80-25 250 134 12800 6400 525 1250 1250
The value for Coy also applies for Co(-y).

  Size
6
[mm]
Size
10
[mm]
Size
16
[mm]
Size
20
[mm]
Single rail, round  
Single rail, angular
Douple rail, round  
Douple rail, angular    
complete system

F x v diagram, max. permitted dynamic load (4-bearing system)

X = speed v [m/s]
Y = load F [N]
 
A = Size 6
B = Size 10
C = Size 16
D = Size 20
E = Size 25
 
Figure 03: Fv-diagram, max. permitted dynamic load (4-bearing-system)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH