In order to comply with the strict requirements for food hygiene and food safety in all stages of a process, igus® supplies you with plastic solutions for your food-processing machines and equipment. As these machine components have been specially developed for moving applications and do not require any lubrication, product contamination is ruled out completely.
Tech up, cost down - with new, food-compatible knife edge rollers for belt speeds of up to 1m/s.
You can find more information on these and further product innovations at our 400m2 trade show stand. You can either explore it virtually on your own or together with our industry expert. Make an appointment now for a guided virtual tour with individual consultation:
▲ Tech up
Lubrication-free belt deflection
FDA and EU10/2011-compliant
Higher running performance
Maintenance-free
▲ Tech up
Up to +180°C, FDA-compliant, suitable for steam sterilisation
Up to 50% lower friction than with a PEEK filament
Lubrication-free and therefore maintenance-free
Costs 50% less than a PEEK filament
▲ Tech up
Configure components, carry out the necessary calculations
and order them, all with just a few clicks of the mouse
Saves unnecessary waiting times and costs
Decisions can be made quickly
Curious about more innovations?Find the innovation overview and the virtual trade show stand here
See for yourself the quality of our products for the food industry, which improve the performance of your equipment and reduce costs.
Compliant with FDA and EU regulations
Good media-resistance
Universal installation
FDA-compliant
For use with temperatures up to +180 °C
Lubrication and maintenance-free
iglidur® plain bearings and drylin® R linear guides are used in multihead weighers of the company Atoma GmbH. The components used are lubrication-free and insensitive to very thorough cleaning processes in food production.
Atoma GmbH
The company Walterwerk has been relying on lubrication-free bearing technology from igus® for many years. It is suitable for use in adverse ambient conditions, where machines are regular cleaned with aggressive media.
Walterwerk Kiel GmbH & Co. KG
drylin® linear guides, trapezoidal lead screws and igubal® flange bearings from igus® are used extremely precisely in sausage cutting machines of Singer & Sohn and, in contrast to needle bearings, are characterised by robustness, ease of cleaning and resistance to chemicals.
Singer & Sohn GmbH
In cutting machines of the company Treif, speed and acceleration play an important role. Corrosion-resistant drylin® linear beings and drylin® shafts are used.
Treif Maschinenbau GmbH
FDA-compliant polymers and certification according to EU regulation 10/2011
No lubrication, no product contamination
Temperature resistance
Corrosion-free
Low moisture absorption
Chemical resistance, acid resistance, resistance to alkaline and alcoholic cleaning agents
Maintenance-free
High wear resistance
Specifically in an industry reliant on quick, precise processing under hygienic and cost-effective conditions, the combination of kolsterising and high-grade plastics is expected to become the standard.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h